??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MB-XO-014-B10-4-BLS
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MB-XO-014-B10-4-BLS
VERF
Availability
Available
BC
Order code
BAM0227
TC
Product identifier
BAM MB-XO-014-B10-4-BLS
PX
Product view
50318_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.054 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting brackets, Use = for photoelectric sensors BOS 6K, Material = Stainless steel (1.4301), Dimension = 76.4 x 16.2 x 30 mm, Mounting part = Threads
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.